SLUUD48
September 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
General Configurations
2.1.1
Physical Access
2.1.2
Test Equipment and Setup
2.1.2.1
Power Supplies
2.1.2.2
Meters
2.1.2.3
Oscilloscope
2.1.2.4
Loads
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill Of Materials (BoM)
4
Additional Information
4.1
Trademarks
Features
3.5V to 40V operating voltage range
15A to 50A adjustable short circuit protection using onboard jumpers
Programmable short-circuit protection delay
Programmable load wakeup threshold
Programmable auto-retry and latch options
LED status indication for fault and Active mode