When the Monitor screen (Figure 3-2) is selected, the screen displays real-time data of parameters that are measured by
device. The screen provides access to:
- Graphs of Vout, Iout, Vin, Pout, and Die
temperature
- Start and Stop Polling, which turns ON or
OFF the real-time display data
- Quick access to On/Off Config
- Control pin activation and OPERATION
command
- Margin control
- Clear Fault: selecting "Clear Faults" clears any
prior fault flags