SLUUD53 September 2024
The TPS51388EVM is a fully assembled and tested circuit for evaluating the TPS51388 converter. The evaluation module is configured to operate from input voltage range of 5.5V to 24V and produce a regulated 5.15V output with up to 12A load current. Most settings of the device can be easily adjusted or set through jumpers, such as: operation mode (OOA or ECO), external bypass supply, and switching frequency.