SLUUD89B March   2025  – August 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
  7. 3Software
  8. 4Implementation Results
    1. 4.1 Evaluation Setup
      1. 4.1.1 Ripple Measurement Setup
      2. 4.1.2 Loop Response Measurement
      3. 4.1.3 Precise Turn-on Voltage
    2. 4.2 Performance Data and Results
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Revision History

Description

The TPSM8287B30LAPEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287B30. The device supports up to 30A load current in a pin-to-pin compatible, step-down power module with an I2C interface, remote sense, and frequency synchronization in a 3.75mm × 8mm MagPack™ package. The EVMs provide an I2C adjustable output voltage, with 0.8% accuracy, between 0.4V and 1.675V from input voltages from 2.7V to 6V.