SLUUDA4 April 2025
| J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
| J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
| J2, Pin 5 and 6 – GND | Output return connection |
| JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| JP2 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP2 to connect the PG pin pullup resistor to the output voltage. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 1 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5V. |
| JP3 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
| JP4 – GND | Additional ground connection. Can be left floating if not used. |
| JP5 – SW Test point | This test point is the SW node test point. Use only if needed. Can be left floating. |