SLUUDB7 August 2025 TMS320F28P550SJ
Ideally the data is collected through the analog front end and sensor used in the final application. MCU Control Center Tool Developer's Guide is available on F28P55 processors to setup a PC to LaunchPad connection for data streaming. The example found at C:\ti\c2000\C2000Ware_5_05_00_00\driverlib\f28p55x\examples\transfer\transfer_ex3_customlog_export_sci_logArrays can be used to stream an array of sensor data into a automatically generated GUI on the host PC. Then the data can be exported to CSV.