SLVA635 September 2015
| ADC | Analog to Digital Converter | |||
| AFE | Analog Front End | |||
| API | Application Programmers Interface | |||
| BMS | Battery Management System | |||
| BSP | Battery Stack Protection | |||
| CAN | Controller Area Network | |||
| DAC | Digital to Analog Converter | |||
| EEPROM | Electrically Erasable Programmable Read Only Memory | |||
| GPIO | General Purpose Input Output | |||
| MCU | Micro-Controller Unit | |||
| Module | Series connection of cells managed by a single bq76PL455A-Q1 in the BMS | |||
| OC | Over Current | |||
| OV | Over Voltage | |||
| OVP | Over Voltage Protection | |||
| PWM | Pulse Width Modulation | |||
| Stack | Series connection of all cells managed by the BMS | |||
| SPI | Serial Peripheral Interface | |||
| UV | Under Voltage | |||
| UVP | Under Voltage Protection | |||