SLVAEX8 October 2020 OPA4277-SP , TL1431-SP
Op amp frequency response
The following figure shows the overall frequency response of the op amp circuit showing negligible gain peaking at the cutoff frequency.


The following figures show the noise performance of the complete circuit with normal and expanded scales. The figures show that noise performance surpasses the design requirement limit of 25 nV/√Hz in the frequency range of 1 kHz to 10 MHz.