SLVAEY8 November 2020 LM158QML-SP
| LM158QML-SP | |
|---|---|
| Supply voltage range | 3 V to 32 V |
| Supply current per channel (typical) | 0.35 mA |
| Input common-mode voltage range | 0 V to VCC – 1.5 V |
| Output voltage range | 0 V to VCC – 1.5 V |
| Input offset voltage (max @ 25°C) | 2 mV |
| Input bias current (max) | 50 nA |
| Unity-gain bandwidth (typ) | 0.7 MHz |
| Slew rate | 0.5 V/μs |
| #Channels | 2 |
| Total ionizing dose | 100 krad (Si) |
| Single-event latch-up immunity | N/A (bipolar) |
| www.ti.com/product/lm158qml-sp | |