SLVAFA9 March   2022 TPS82130 , TPSM82903

 

  1.   Trademarks
  2. 1Introduction
  3. 2Power Density
  4. 3Achieving a Smaller Solution
    1. 3.1 Fewer External Components
    2. 3.2 Smart Configuration Pin
    3. 3.3 VSET
  5. 4Reducing Power Loss
    1. 4.1 Junction Temperature
    2. 4.2 Automatic Efficiency Enhancement (AEE™)
    3. 4.3 Switching Frequencies and FET RDS(ON)
    4. 4.4 Auto PFM/PWM vs. Forced PWM
  6. 5Application Flexibility
    1. 5.1 Quiescent Current
    2. 5.2 Lower and More Accurate Output Voltages
    3. 5.3 Capacitive Discharge
  7. 6Summary
  8. 7References

Automatic Efficiency Enhancement (AEE™)

The AEE™ feature in the TPSM8290x provides highest efficiency over the entire input voltage and output voltage range by automatically adjusting the converter's switching frequency when 2.5 MHz is selected. This is achieved by setting the predictive off-time of the converter. The efficiency of a switched mode converter is determined by the power losses during the conversion. The efficiency decreases when VOUT decreases and or VIN increases. To keep the efficiency high over the entire duty cycle range (VOUT/VIN ratio), the switching frequency is adjusted while maintaining the ripple current. Equation 2 shows the relationship between the inductor ripple current, switching frequency and duty cycle.

Equation 2. GUID-BA434F81-F2D0-4533-879F-969491DC180C-low.gif

Efficiency increases by decreasing switching losses and by preserving high efficiency for varying duty cycles while the ripple current amplitude remains low enough to deliver the full output current without reaching current limit. The AEE™ feature provides an efficiency enhancement for various duty cycles, especially for lower Vout values, where fixed frequency converters suffer from a significant efficiency drop. Furthermore, this feature compensates for the very small duty cycles of high VIN to low VOUT conversion, which limits the control range in other topologies.

When 2.5 MHz Auto PFM/PWM mode with AEE is selected, the efficiency can be better than the 1 MHz Auto PFM/PWM mode is some VIN/VOUT combinations at light loads conditions. For example at VOUT=1.2 V and 15 V input, the efficiency is enhanced by almost 5% at 500 mA load and below.