SLVAFG1 September   2022 DRV8329

 

  1.   Abstract
  2.   Trademarks
  3. 1DRV8329 Key Features
  4. 2Power Tool Requirements
    1. 2.1 Performance
    2. 2.2 Robustness
    3. 2.3 Scalability
      1. 2.3.1 Battery Pack Quality
      2. 2.3.2 Battery Pack Voltage
  5. 3Summary

DRV8329 Key Features

The DRV8329 is a bootstrap-based 3-phase Brushless-DC motor gate driver rated for 4.5V to 60V, and it is capable of driving 3 high-side and 3 low-side MOSFETs with up to 1-A peak source gate current and 2-A peak sink gate current. It uses a bootstrap-based architecture, which means 3 external bootstrap capacitors provide the voltage for the high-side gate driver outputs. In order to support up to 100% duty cycle, the DRV8329 includes a trickle charge pump in order to keep in the high-side MOSFETs fully on and deliver maximum motor current supported by the MOSFETs.

Furthermore, it uses a hardware interface for configuration and integrates a variety of features such as adjustable driver dead time and overcurrent threshold, an independent DRVOFF gate driver shutoff pin, current sense amplifier with low input offset and adjustable gain, a 3.3V 80-mA capable LDO, a 65-V tolerant sleep mode pin with <1uA sleep mode current, and multiple other protection features.

Available in a 36-pin, compact, 5x4mm QFN package, the DRV8329 is ideal for 2S to 10S power tool platforms with an absolute maximum rating of 65-V. This app brief showcases how the DRV8329 meets the most critical power tool requirements: performance, robustness, and scalability.

Figure 1-1 Simplified Schematic for DRV8329