SLVAFP0 December 2023 LMR51610
Figure 7-17 to Figure 4-13 show the experimental test results of the Figure 3-3 design. Unless otherwise specified, the following conditions apply: VIN = 24 V, VO = -12 V, IO = 0.4 A, TA = 25 °C.
Figure 4-7 Output Voltage Ripple at no Load
Figure 4-9 Steady States at Light Load 100 mA
Figure 4-11 Start Up by Vin 500mA Load
Figure 4-13 Over Current Protection
Figure 4-8 Steady States at Full Load 500mA
Figure 4-10 Start Up by Vin no Load
Figure 4-12 Load Transient 100mA to 500mA