SLVAFT2B May 2024 – April 2025 TPS2HCS10-Q1
As part of the smart fuse software package, as set of code examples are provided that highlight both the functionality or differentiation of the smart fuse device family as well as the ease-of-use of the HCS platform drivers. A summary of the available code examples are shown in Table 4-1.
| Code Example Name | Description |
|---|---|
| Empty | Simple code example that initializes the high-side switch from a Smart Fuse Configurator exported structure. |
| I2T Trip | Showcases I2T functionality and how to detect/recover from an I2T fault. |
| Low-Power Mode | Puts the device into low-power mode and waits for a wake-up event |
| Current Sense | Demonstrates how to use the HCS family's high-accuracy current sense and optimize readings for both lower and higher currents |