SLVAFY6A November 2025 – May 2026 TPS26742E-Q1
Programming the integrated flash memory through the TPS2674x-Q1 I2C4 interface requires the use of the following pins:
The I2C requirements and CMOS logic level specifications are found in the Electrical Characteristics of the TPS2674x-Q1 data sheet.
The DBG_SCL (P1_GPO8) and DBG_SDA (P1_GPO7) pins provide access to the internal I2C4 interface. See Figure 3-5.
Figure 3-5 Internal Connection to I2C4