SLVK184 January   2025 DRV8351-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 Space-Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full-scale quality and reliability tests on the actual device or using previously qualified devices through qualification by similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed in order for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Space Enhanced Products New Device Qualification Matrix
DESCRIPTION CONDITION SAMPLE SIZE USED/REJECTS LOTS REQUIRED TEST METHOD
Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed.
Electromigration Maximum Recommended Operating Conditions N/A N/A Per TI Design Rules
Wire Bond Life Maximum Recommended Operating Conditions N/A N/A Per TI Design Rules
Electrical Characterization TI Data Sheet 10 3 N/A
Electrostatic Discharge Sensitivity HBM per TI Data sheet 3units/voltage 1

JEDEC JS-001 or

EIA/JESD22-A114

CDM per TI Data sheet

JEDEC JS-002 or

EIA/JESD22-C101

Latch-up Per Technology 3/0 1 EIA/JESD78
Physical Dimensions TI Data Sheet 5/0 1 EIA/JESD22- B100
Thermal Impedance Theta-JAon board Per Pin-Package N/A EIA/JESD51
Bias Life Test 125°C / 1000 hours or equivalent 77/0 3 JESD22-A108*
Biased HAST

130°C / 85% / 96 hours or

110°C / 85% / 264 hours

or 85°C / 85% / 1000 hours

77/0 3 JESD22-A110/A101
Extended Biased HAST

130°C / 85% / 192 hours (for reference)

Or 110°C / 85% /528 hours

or 85°C / 85% / 2000 hours

77/0 1 JESD22-A110/A101*
Unbiased HAST 130°C / 85% / 96 hours or equivalent 77/0 3 JESD22-A.118*
Temperature Cycle -65°Cto +150°C non-biased 500 cycles or equivalent 77/0 3 JESD22-A104*
Solder Heat 260°Cfor 10 seconds 22/0 1 JESD22-B106
Resistance to Solvents Ink symbol only 12/0 1 JESD22-B107
Solderability Bake Preconditioning 22/0 1 ANSI/J-STD-002
Flammability Method A / Method B 5/0 1 UL-1964
Bond Shear Per wire size 5units x 30/0 bonds 3 JESD22-B116
Bond Pull Strength Per wire size 5units x 30/0 bonds 3 ASTM F-459
Die Shear Per die size 5/0 3 MIL-STD-883, TM 2019
High Temp Storage 150°C / 1,000 hours 15/0 3 JESD22-A103*
Moisture Sensitivity Surface Mount Only 12 1 J-STD-020*
Radiation Response Characterization Per TI Data sheet 5units/dose level 1 MIL-STD-883/Method 1019
Outgassing Characterization TML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material) 5 1 ASTM E595