SLVK263 May 2026 TPS7H5030-SP , TPS7H5031-SP
The TPS7H503x-SP is fabricated in the TI Linear BiCMOS 250nm process with a back-end-of-line (BEOL) stack consisting of four levels of standard thickness aluminum. Figure 5-1 shows the total stack height from the surface of the passivation to the silicon surface is 10.9μm based on nominal layer thickness.
Accounting for energy loss through the degrader, copper foil, beam port window, air gap, and the BEOL stack of the TPS7H503x-SP, the effective LET (LETEFF) at the surface of the silicon substrate and the range was determined with:
The results are shown in Ion LETEFF and Range in Silicon.
| Facility | Beam Energy (MeV/nucleon) | Ion Type | Degrader Steps (#) | Degrader Angle (°) | Copper Foil Width (μm) | Beam Port Window | Air Gap (mm) | Angle of Incidence | LETEFF (MeV×cm2/mg) | Range in Silicon (μm) |
|---|---|---|---|---|---|---|---|---|---|---|
| KSEE | 19.5 | 169Tm | - | - | 5 | 3-mil PEN | 60 | 0 | 74.97 | 90.4 |