SLVK327B July 2026 – November 2026 TPS7H1301-SP , TPS7H1302-SP
The TPS7H130x-SP is packaged in a 14-pin CFP ceramic package as shown in Figure 3-1. The TPS7H1301EVM-CVAL was used to evaluate the performance and characteristics of the TPS7H1301-SP under heavy ion radiation. The TPS7H1302EVM-CVAL was used to evaluate the performance and characteristics of the TPS7H1302-SP under heavy ion radiation. The evaluation module of the TPS7H1301-SP is shown in Figure 3-2. The schematics of the TPS7H1301EVM-CVAL are shown in Figure 3-3. Table 3-1 shows the components updated on the TPS7H1301EVM-CVAL for this SEE test campaign.
Figure 3-2 TPS7H1301EVM-CVAL Top
View
Figure 3-3 TPS7H1301EVM-CVAL
Schematic| VOUT (V) | R6 (FB-Top) | R7 (FB-Bot) |
|---|---|---|
| -6 | 2kΩ | 222Ω |
| -5 | 2kΩ | 272Ω |
| -1.8 | 2kΩ | 1kΩ |
| -0.6 | 2kΩ | Open |