SLVS059V June 1976 – February 2025 UA78M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output voltage | VI = 11.5V to 24V, and IO = 5mA to 350mA | Legacy chip and new chip | 8.6 | 9 | 9.4 | V | |
| TJ = 0°C to 125°C | 8.5 | 9.5 | |||||
| Output voltage line regulation | IO = 200mA, VIN = 11.5V to 26V | Legacy chip | 6 | 100 | mV | ||
| New chip | 6 | 30 | |||||
| IO = 200mA, VIN = 12V to 26V | Legacy chip | 2 | 50 | ||||
| New chip | 2 | 25 | |||||
| Ripple rejection | VI = 13V to 23V, f = 120Hz | IO = 100mA, TJ = 0°C to 125°C | Legacy chip | 56 | dB | ||
| New chip | 48 | ||||||
| IO = 300mA | Legacy chip | 56 | 80 | ||||
| New chip | 48 | 80 | |||||
| Output voltage load regulation | IO = 5mA to 500mA | Legacy chip | 25 | 180 | mV | ||
| New chip | 25 | 90 | |||||
| IO = 5mA to 200mA | Legacy chip | 10 | 90 | ||||
| New chip | 10 | 45 | |||||
| Output noise voltage | f = 10 Hz to 100 kHz | Legacy chip | 58 | µVrms | |||
| New chip | 230 | ||||||
| Temperature coefficient of output voltage | IO = 5mA | TJ = 0°C to 125°C | Legacy chip and new chip | -1 | mV/°C | ||
| Dropout voltage | Legacy chip and new chip | 2.0 | V | ||||
| Bias current | Legacy chip and new chip | 4.6 | 6 | mA | |||
| Bias current change | VI = 11.5V to 26V, IO = 200mA | TJ = 0°C to 125°C | Legacy chip and new chip | 0.8 | mA | ||
| IO = 5 mA to 350mA | TJ = 0°C to 125°C | Legacy chip and new chip | 0.5 | ||||
| Short-circuit output current | VI = 35V | Legacy chip | 250 | mA | |||
| VI = 30V | New chip | 400 | |||||
| Peak output current | Legacy chip | 700 | mA | ||||
| New chip | 760 | ||||||