SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Input voltage range, VI | 1.8 | 5.25 | V | |
Output current range at OUT, IO | 60 | mA | ||
Input capacitor, CI | 0 | C(fly) | µF | |
Flying capacitor, C(fly) | 1 | µF | ||
Output capacitor, CO | 1 | 100 | µF | |
Operating junction temperature, TJ | -40 | 125 | °C |