SLVS461C January 2003 – June 2026 TL3474 , TL3474A
PRODUCTION DATA
Quality, low-cost, bipolar fabrication with remarkable design concepts is employed for the TL3474 and TL3474A operational amplifiers. These devices offer 4.5MHz of gain-bandwidth product. Although the TL3474 and TL3474A can be operated from split supplies, these devices are designed for single-supply operation because the common-mode input voltage range includes ground potential (VCC−). These devices exhibit high input resistance, low input offset voltage, and high gain. The low-cost TL3474 is a good alternative to the MC34074/A and MC33074/A operational amplifiers.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TL3474 | D (SOIC, 14) | 8.65mm × 6.00mm |
| PW (TSSOP, 14) | 5.00mm × 6.40mm | |
| N (PDIP, 14) | 19.30mm × 9.40mm |
Symbol (Each Amplifier)