SLVS461C January   2003  – June 2026 TL3474 , TL3474A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Die to New Die Transition
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage(2) VCC+ 18 V
VCC– –18
VID Differential input voltage(3) –36 36 V
VI Input voltage Any input VCC– VCC+
II Input current Each input –1 1 mA
IO Output current –80 80 mA
Total current into VCC+ 80 mA
Total current out of VCC− 80 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
θJA Package thermal impedance(5)(6) D package 86 ℃/W
N package 80
PW package 113
TJ Operating virtual junction temperature 150 ℃
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds 260 ℃
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC−/GND.
Differential voltages are at the noninverting input with respect to the inverting input. Excessive input current can flow when the input is less than VCC−− 0.3V.
The output can be shorted to either supply. Limit temperature and supply voltages so that the maximum dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) − TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.