| SUPPLY CURRENT |
| VI |
Input voltage range |
|
2.5 |
|
6 |
V |
| IQ |
Operating quiescent current into VIN |
Device PWM switching no load |
|
|
2 |
mA |
| ISD |
Shutdown current |
SELx = GND |
|
|
1.5 |
μA |
| VUVLO |
Undervoltage lockout threshold |
VIN falling |
|
1.65 |
1.8 |
V |
| Vhys |
Undervoltage lockout hysterisis |
|
|
70 |
|
mV |
| ENABLE AND SOFT START |
| V(selh) |
SEL logic high voltage |
VIN = 2.7 V to 6 V |
1.2 |
|
|
V |
| V(sell) |
SEL logic low voltage |
VIN = 2.7 V to 6 V |
|
|
0.4 |
V |
| R(en) |
SEL pulldown resistor |
|
300 |
700 |
|
kΩ |
| Toff |
SEL pulse width to disable |
SELx high to low |
40 |
|
|
ms |
| Kss |
IFB soft start current steps |
|
|
16 |
|
|
| Tss |
Soft start time step |
Measured as clock divider |
|
64 |
|
|
| Tss_en |
Soft start enable time |
Time between falling and rising of two adjacent SELx pulses |
40 |
|
|
ms |
| CURRENT FEEDBACK |
| V(ISET) |
ISET pin voltage |
|
1.204 |
1.229 |
1.254 |
V |
| K(ISET) |
Current multiplier |
IOUT/ISET |
820 |
900 |
990 |
|
| KM |
Current matching |
In reference to the average of two output current |
–6% |
|
6% |
|
| V(IFB) |
IFB regulation voltage |
|
300 |
330 |
360 |
mV |
| V(IFB_L) |
IFB low threshold hysteresis |
|
|
60 |
|
mV |
| Tisink |
Current sink settle time measured from SELx rising edge(1) |
|
|
|
6 |
μs |
| Ilkg |
IFB pin leakage current |
IFB voltage = 25 V |
|
|
1 |
μA |
| POWER SWITCH AND DIODE |
| rDS(on) |
N-channel MOSFET on-resistance |
VIN = VGS = 3.6 V |
|
0.6 |
0.9 |
Ω |
| I(LN_NFET) |
N-channel leakage current |
VDS = 25 V |
|
|
1 |
μA |
| VF |
Power diode forward voltage |
ID = 0.7 A |
|
0.83 |
1 |
V |
| OC AND OVP |
| ILIM |
N-Channel MOSFET current limit |
Dual output, IOUT = 15 V, D = 76% |
0.75 |
1 |
1.25 |
A |
| Single output , IOUT = 15 V, D = 76% |
0.40 |
0.55 |
0.7 |
| I(IFB_MAX) |
Current sink max output current |
IFB = 330 mV |
35 |
|
|
mA |
| VOVP |
Overvoltage threshold |
TPS61150 |
27 |
28 |
29 |
V |
| TPS61151 |
21 |
22 |
23 |
| VOVP(hys) |
Overvoltage hysteresis |
TPS61150 |
|
550 |
|
mV |
| TPS61151 |
|
440 |
|
| PWM AND PFM CONTROL |
| ƒS |
Oscillator frequency |
|
1 |
1.2 |
1.5 |
MHz |
| Dmax |
Maximum duty cycle |
VFB = 1 V |
90% |
93% |
|
|
| THERMAL SHUTDOWN |
| Tshutdown |
Thermal shutdown threshold |
|
|
160 |
|
°C |
| Thys |
Thermal shutdown threshold hysteresis |
|
|
15 |
|
°C |