SLVSA73F April   2010  â€“ July 2014 DRV8825

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 PWM Motor Drivers
      2. 8.3.2 Current Regulation
      3. 8.3.3 Decay Mode
      4. 8.3.4 Blanking Time
      5. 8.3.5 Microstepping Indexer
      6. 8.3.6 nRESET, nENBL, and nSLEEP Operation
      7. 8.3.7 Protection Circuits
        1. 8.3.7.1 Overcurrent Protection (OCP)
        2. 8.3.7.2 Thermal Shutdown (TSD)
        3. 8.3.7.3 Undervoltage Lockout (UVLO)
    4. 8.4 Device Functional Modes
      1. 8.4.1 STEP/DIR Interface
      2. 8.4.2 Microstepping
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Stepper Motor Speed
        2. 9.2.2.2 Current Regulation
        3. 9.2.2.3 Decay Modes
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Bulk Capacitance
    2. 10.2 Power Supply and Logic Sequencing
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Protection
      1. 11.3.1 Power Dissipation
      2. 11.3.2 Heatsinking
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

8 Detailed Description

8.1 Overview

The DRV8825 is an integrated motor driver solution for bipolar stepper motors. The device integrates two NMOS H-bridges, current sense, regulation circuitry, and a microstepping indexer. The DRV8825 can be powered with a supply voltage between 8.2 and 45 V and is capable of providing an output current up to 2.5 A full-scale.

A simple STEP/DIR interface allows for easy interfacing to the controller circuit. The internal indexer is able to execute high-accuracy microstepping without requiring the processor to control the current level.

The current regulation is highly configurable, with three decay modes of operation. Depending on the application requirements, the user can select fast, slow, and mixed decay.

A low-power sleep mode is included which allows the system to save power when not driving the motor.

8.2 Functional Block Diagram

fbd2a_lvsa73.gif

8.3 Feature Description

8.3.1 PWM Motor Drivers

The DRV8825 contains two H-bridge motor drivers with current-control PWM circuitry. Figure 6 shows a block diagram of the motor control circuitry.

bd_lvsa06.gifFigure 6. Motor Control Circuitry

Note that there are multiple VM motor power supply pins. All VM pins must be connected together to the motor supply voltage.

8.3.2 Current Regulation

The current through the motor windings is regulated by a fixed-frequency PWM current regulation, or current chopping. When an H-bridge is enabled, current rises through the winding at a rate dependent on the DC voltage and inductance of the winding. Once the current hits the current chopping threshold, the bridge disables the current until the beginning of the next PWM cycle.

In stepping motors, current regulation is used to vary the current in the two windings in a semi-sinusoidal fashion to provide smooth motion.

The PWM chopping current is set by a comparator which compares the voltage across a current sense resistor connected to the xISEN pins, multiplied by a factor of 5, with a reference voltage. The reference voltage is input from the xVREF pins.

The full-scale (100%) chopping current is calculated in Equation 1.

Equation 1. eq1_lvs997.gif

Example:

If a 0.25-Ω sense resistor is used and the VREFx pin is 2.5 V, the full-scale (100%) chopping current will be 2.5 V / (5 x 0.25 Ω) = 2 A.

The reference voltage is scaled by an internal DAC that allows fractional stepping of a bipolar stepper motor, as described in the microstepping indexer section below.

8.3.3 Decay Mode

During PWM current chopping, the H-bridge is enabled to drive current through the motor winding until the PWM current chopping threshold is reached. This is shown in Figure 7 as case 1. The current flow direction shown indicates positive current flow.

Once the chopping current threshold is reached, the H-bridge can operate in two different states, fast decay or slow decay.

In fast decay mode, once the PWM chopping current level has been reached, the H-bridge reverses state to allow winding current to flow in a reverse direction. As the winding current approaches 0, the bridge is disabled to prevent any reverse current flow. Fast decay mode is shown in Figure 7 as case 2.

In slow decay mode, winding current is recirculated by enabling both of the low-side FETs in the bridge. This is shown in Figure 7 as case 3.

delay_lvsa04.gifFigure 7. Decay Mode

The DRV8825 supports fast decay, slow decay and a mixed decay mode. Slow, fast, or mixed decay mode is selected by the state of the DECAY pin; logic low selects slow decay, open selects mixed decay operation, and logic high sets fast decay mode. The DECAY pin has both an internal pullup resistor of approximately 130 kΩ and an internal pulldown resistor of approximately 80 kΩ. This sets the mixed decay mode if the pin is left open or undriven.

Mixed decay mode begins as fast decay, but at a fixed period of time (75% of the PWM cycle) switches to slow decay mode for the remainder of the fixed PWM period. This occurs only if the current through the winding is decreasing (per the indexer step table); if the current is increasing, then slow decay is used.

8.3.4 Blanking Time

After the current is enabled in an H-bridge, the voltage on the xISEN pin is ignored for a fixed period of time before enabling the current sense circuitry. This blanking time is fixed at 3.75 μs. Note that the blanking time also sets the minimum on time of the PWM.

8.3.5 Microstepping Indexer

Built-in indexer logic in the DRV8825 allows a number of different stepping configurations. The MODE0 through MODE2 pins are used to configure the stepping format as shown in Table 1.

Table 1. Stepping Format

MODE2 MODE1 MODE0 STEP MODE
0 0 0 Full step (2-phase excitation) with 71% current
0 0 1 1/2 step (1-2 phase excitation)
0 1 0 1/4 step (W1-2 phase excitation)
0 1 1 8 microsteps/step
1 0 0 16 microsteps/step
1 0 1 32 microsteps/step
1 1 0 32 microsteps/step
1 1 1 32 microsteps/step

Table 2 shows the relative current and step directions for different settings of MODEx. At each rising edge of the STEP input, the indexer travels to the next state in the table. The direction is shown with the DIR pin high; if the DIR pin is low the sequence is reversed. Positive current is defined as xOUT1 = positive with respect to xOUT2.

Note that if the step mode is changed while stepping, the indexer will advance to the next valid state for the new MODEx setting at the rising edge of STEP.

The home state is 45°. This state is entered at power-up or application of nRESET. This is shown in Table 2 by the shaded cells. The logic inputs DIR, STEP, nRESET, and MODEx have internal pulldown resistors of 100 kΩ.

Table 2. Relative Current and Step Directions

1/32 STEP 1/16 STEP 1/8 STEP 1/4 STEP 1/2 STEP FULL STEP
70%
WINDING
CURRENT A
WINDING
CURRENT B
ELECTRICAL ANGLE
1 1 1 1 1 100% 0% 0
2 100% 5% 3
3 2 100% 10% 6
4 99% 15% 8
5 3 2 98% 20% 11
6 97% 24% 14
7 4 96% 29% 17
8 94% 34% 20
9 5 3 2 92% 38% 23
10 90% 43% 25
11 6 88% 47% 28
12 86% 51% 31
13 7 4 83% 56% 34
14 80% 60% 37
15 8 77% 63% 39
16 74% 67% 42
17 9 5 3 2 1 71% 71% 45
18 67% 74% 48
19 10 63% 77% 51
20 60% 80% 53
21 11 6 56% 83% 56
22 51% 86% 59
23 12 47% 88% 62
24 43% 90% 65
25 13 7 4 38% 92% 68
26 34% 94% 70
27 14 29% 96% 73
28 24% 97% 76
29 15 8 20% 98% 79
30 15% 99% 82
31 16 10% 100% 84
32 5% 100% 87
33 17 9 5 3 0% 100% 90
34 –5% 100% 93
35 18 –10% 100% 96
36 –15% 99% 98
37 19 10 –20% 98% 101
38 –24% 97% 104
39 20 –29% 96% 107
40 –34% 94% 110
41 21 11 6 –38% 92% 113
42 –43% 90% 115
43 22 –47% 88% 118
44 –51% 86% 121
45 23 12 –56% 83% 124
46 –60% 80% 127
47 24 –63% 77% 129
48 –67% 74% 132
49 25 13 7 4 2 –71% 71% 135
50 –74% 67% 138
51 26 –77% 63% 141
52 –80% 60% 143
53 27 14 –83% 56% 146
54 –86% 51% 149
55 28 –88% 47% 152
56 –90% 43% 155
57 29 15 8 –92% 38% 158
58 –94% 34% 160
59 30 –96% 29% 163
60 –97% 24% 166
61 31 16 –98% 20% 169
62 –99% 15% 172
63 32 –100% 10% 174
64 –100% 5% 177
65 33 17 9 5 –100% 0% 180
66 –100% –5% 183
67 34 –100% –10% 186
68 –99% –15% 188
69 35 18 –98% –20% 191
70 –97% –24% 194
71 36 –96% –29% 197
72 –94% –34% 200
73 37 19 10 –92% –38% 203
74 –90% –43% 205
75 38 –88% –47% 208
76 –86% –51% 211
77 39 20 –83% –56% 214
78 –80% –60% 217
79 40 –77% –63% 219
80 –74% –67% 222
81 41 21 11 6 3 –71% –71% 225
82 –67% –74% 228
83 42 –63% –77% 231
84 –60% –80% 233
85 43 22 –56% –83% 236
86 –51% –86% 239
87 44 –47% –88% 242
88 –43% –90% 245
89 45 23 12 –38% –92% 248
90 –34% –94% 250
91 46 –29% –96% 253
92 –24% –97% 256
93 47 24 –20% –98% 259
94 –15% –99% 262
95 48 –10% –100% 264
96 –5% –100% 267
97 49 25 13 7 0% –100% 270
98 5% –100% 273
99 50 10% –100% 276
100 15% –99% 278
101 51 26 20% –98% 281
102 24% –97% 284
103 52 29% –96% 287
104 34% –94% 290
105 53 27 14 38% –92% 293
106 43% –90% 295
107 54 47% –88% 298
108 51% –86% 301
109 55 28 56% –83% 304
110 60% –80% 307
111 56 63% –77% 309
112 67% –74% 312
113 57 29 15 8 4 71% –71% 315
114 74% –67% 318
115 58 77% –63% 321
116 80% –60% 323
117 59 30 83% –56% 326
118 86% –51% 329
119 60 88% –47% 332
120 90% –43% 335
121 61 31 16 92% –38% 338
122 94% –34% 340
123 62 96% –29% 343
124 97% –24% 346
125 63 32 98% –20% 349
126 99% –15% 352
127 64 100% –10% 354
128 100% –5% 357

8.3.6 nRESET, nENBL, and nSLEEP Operation

The nRESET pin, when driven active low, resets internal logic, and resets the step table to the home position. It also disables the H-bridge drivers. The STEP input is ignored while nRESET is active.

The nENBL pin is used to control the output drivers and enable/disable operation of the indexer. When nENBL is low, the output H-bridges are enabled, and rising edges on the STEP pin are recognized. When nENBL is high, the H-bridges are disabled, the outputs are in a high-impedance state, and the STEP input is ignored.

Driving nSLEEP low will put the device into a low power sleep state. In this state, the H-bridges are disabled, the gate drive charge pump is stopped, the V3P3OUT regulator is disabled, and all internal clocks are stopped. In this state all inputs are ignored until nSLEEP returns inactive high. When returning from sleep mode, some time (approximately 1 ms) needs to pass before applying a STEP input, to allow the internal circuitry to stabilize. Note that nRESET and nENABL have internal pulldown resistors of approximately 100 kΩ. The nSLEEP pin has an internal pulldown resistor of 1 MΩ. nSLEEP and nRESET signals need to be driven to logic high for device operation.

8.3.7 Protection Circuits

The DRV8825 is fully protected against undervoltage, overcurrent, and overtemperature events.

8.3.7.1 Overcurrent Protection (OCP)

An analog current limit circuit on each FET limits the current through the FET by removing the gate drive. If this analog current limit persists for longer than the OCP time, all FETs in the H-bridge will be disabled and the nFAULT pin will be driven low. The device remains disabled until either nRESET pin is applied, or VM is removed and reapplied.

Overcurrent conditions on both high-side and low-side devices; that is, a short to ground, supply, or across the motor winding all result in an overcurrent shutdown. Note that overcurrent protection does not use the current sense circuitry used for PWM current control, and is independent of the ISENSE resistor value or xVREF voltage.

8.3.7.2 Thermal Shutdown (TSD)

If the die temperature exceeds safe limits, all FETs in the H-bridge will be disabled and the nFAULT pin will be driven low. After the die temperature has fallen to a safe level, operation automatically resumes.

8.3.7.3 Undervoltage Lockout (UVLO)

If at any time the voltage on the VM pins falls below the UVLO threshold voltage, all circuitry in the device will be disabled and internal logic will be reset. Operation will resume when V(VMx) rises above the UVLO threshold.

8.4 Device Functional Modes

8.4.1 STEP/DIR Interface

The STEP/DIR interface provides a simple method for advancing through the indexer table. For each rising edge on the STEP pin, the indexer travels to the next state in the table. The direction it moves in the table is determined by the input to the DIR pin. The signals applied to the STEP and DIR pins should not violate the timing diagram specified in Figure 1.

8.4.2 Microstepping

The microstepping indexer allows for a variety of stepping configurations. The state of the indexer is determined by the configuration of the three MODE pins (refer to Table 1 for configuration options). The DRV8825 supports full step up to 1/32 microstepping.