| SUPPLY VOLTAGE (VIN PIN) |
|
|
|
|
|
Operating input voltage |
|
3.5 |
|
60 |
V |
|
Internal undervoltage lockout threshold |
No voltage hysteresis, rising and falling |
|
2.5 |
|
V |
|
Shutdown supply current |
EN = 0 V, 25°C, 3.5 V ≤ VIN ≤ 60 V |
|
1.3 |
4 |
μA |
|
Operating: nonswitching supply current |
VSENSE = 0.83 V, VIN = 12 V, 25°C |
|
138 |
200 |
| ENABLE AND UVLO (EN PIN) |
|
|
|
|
|
Enable threshold voltage |
No voltage hysteresis, rising and falling, 25°C |
1.15 |
1.25 |
1.36 |
V |
|
Input current |
Enable threshold +50 mV |
|
–3.8 |
|
μA |
| Enable threshold –50 mV |
|
–0.9 |
|
|
Hysteresis current |
|
|
–2.9 |
|
μA |
| VOLTAGE REFERENCE |
|
|
|
|
|
Voltage reference |
TJ = 25°C |
0.792 |
0.8 |
0.808 |
V |
|
0.784 |
0.8 |
0.816 |
| HIGH-SIDE MOSFET |
|
|
|
|
|
|
On-resistance |
VIN = 3.5 V, BOOT-PH = 3 V |
|
300 |
|
mΩ |
| VIN = 12 V, BOOT-PH = 6 V |
|
200 |
410 |
| ERROR AMPLIFIER |
|
|
|
|
|
|
Input current |
|
|
50 |
|
nA |
|
Error amplifier transconductance (gM) |
–2 μA < ICOMP < 2 μA, VCOMP = 1 V |
|
310 |
|
μS |
|
Error amplifier transconductance (gM) during slow start |
–2 μA < ICOMP < 2 μA, VCOMP = 1 V, VVSENSE = 0.4 V |
|
70 |
|
μS |
|
Error amplifier dc gain |
VVSENSE = 0.8 V |
|
10,000 |
|
V/V |
|
Error amplifier bandwidth |
|
|
2700 |
|
kHz |
|
Error amplifier source/sink |
V(COMP) = 1 V, 100 mV overdrive |
|
±27 |
|
μA |
|
COMP to switch current transconductance |
|
|
10.5 |
|
A/V |
| CURRENT LIMIT |
|
|
|
|
|
Current limit threshold |
VIN = 12 V, TJ = 25°C |
3.5 |
6.1 |
|
A |
| THERMAL SHUTDOWN |
|
|
|
|
|
|
Thermal shutdown |
|
|
182 |
|
°C |
| TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK PIN) |
|
Switching Frequency Range using RT mode |
|
100 |
|
2500 |
kHz |
| fSW |
Switching frequency |
RT = 200 kΩ |
450 |
581 |
720 |
kHz |
|
Switching Frequency Range using CLK mode |
|
300 |
|
2200 |
kHz |
|
Minimum CLK input pulse width |
|
|
40 |
|
ns |
|
RT/CLK high threshold |
|
|
1.9 |
2.2 |
V |
|
RT/CLK low threshold |
|
0.5 |
0.7 |
|
V |
|
RT/CLK falling edge to PH rising edge delay |
Measured at 500 kHz with RT resistor in series |
|
60 |
|
ns |
|
PLL lock in time |
Measured at 500 kHz |
|
100 |
|
μs |
| SLOW START AND TRACKING (SS/TR) |
|
Charge current |
VSS/TR = 0.4 V |
|
2 |
|
μA |
|
SS/TR-to-VSENSE matching |
VSS/TR = 0.4 V |
|
45 |
|
mV |
|
SS/TR-to-reference crossover |
98% nominal |
|
1.15 |
|
V |
|
SS/TR discharge current (overload) |
VSENSE = 0 V, V(SS/TR) = 0.4 V |
|
382 |
|
μA |
|
SS/TR discharge voltage |
VSENSE = 0 V |
|
54 |
|
mV |
| POWER GOOD (PWRGD PIN) |
| VVSENSE |
VSENSE threshold |
VSENSE falling |
|
92% |
|
|
| VSENSE rising |
|
94% |
|
| VSENSE rising |
|
109% |
|
| VSENSE falling |
|
107% |
|
|
Hysteresis |
VSENSE falling |
|
2% |
|
|
|
Output high leakage |
VSENSE = VREF, V(PWRGD) = 5.5 V, 25°C |
|
10 |
|
nA |
|
On resistance |
I(PWRGD) = 3 mA, VSENSE < 0.79 V |
|
50 |
|
Ω |
|
Minimum VIN for defined output |
V(PWRGD) < 0.5 V, II(PWRGD) = 100 μA |
|
0.95 |
1.5 |
V |