SLVSAI4E September 2010 – September 2024 TPS74801-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input supply voltage | VOUT + VDO (VIN) | VOUT + 0.3 | 5.5 | V |
| VEN | Enable supply voltage | VIN | 5.5 | V | |
| VBIAS(1) | Bias supply voltage | VOUT + VDO (VBIAS)(2) | VOUT + 1.6(2) | 5.5 | V |
| VOUT | Output voltage | 0.8 | 3.6 | V | |
| IOUT | Output current | 0 | 1.5 | A | |
| COUT | Output capacitor | 2.2 | µF | ||
| CIN | Input capacitor(3) | 1 | µF | ||
| CBIAS | Bias capacitor | 0.1 | 1 | µF | |
| TJ | Operating junction temperature | –40 | 150 | ℃ | |