SLVSAJ9A September 2010 – February 2026 TPS79501-Q1
PRODUCTION DATA
The TPS79501-Q1 is designed to operate from an input voltage supply range from 2.7V to 5.5V. The input voltage range provides adequate headroom for the device to have a regulated output. This input supply is well-regulated and stable. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.