SLVSAN3B December 2010 – November 2016 TPS61199
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Pin VIN(2) | –0.3 | 33 | V |
| Pin IFB1 to IFB8(2) | –0.3 | 30 | ||
| Pin EN and PWM(2) | –0.3 | 20 | ||
| Pin ISET, ISNS and OVP(2) | –0.3 | 3.6 | ||
| All other pins(2) | –0.3 | 7 | ||
| Continuous power dissipation | SeeThermal Information | |||
| Operating junction temperature | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 50 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Inductor, L1 | 10 | 22 | 47 | µH | |
| Input capacitor, C1 | 10 | µF | |||
| Output capacitor, C2 | 10 | 33 | 100 | µF | |
| PWM dimming frequency, ƒPWM | 0.1 | 22 | KHz | ||
| Rising/falling edge of PWM signal, tPWM | 1 | µsec | |||
| Boost regulator switching frequency, fBOOST | 300 | 800 | kHz | ||
| Operating ambient temperature, TA | –40 | 85 | °C | ||
| THERMAL METRIC(1) | TPS61199 | TPS61199 | UNITS | |
|---|---|---|---|---|
| NS (SO) | PWP (HTSSOP) | |||
| 20 PINS | 20 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 69.4 | 46.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 36.4 | 48.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 37.3 | 22.1 | °C/W |
| ψJT | Junction-to-top characterization parameter | 11.0 | 3.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 36.8 | 13.3 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 2.3 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| VIN | Input voltage range | 8 | 30 | V | ||
| VUVLO_VIN | Undervoltage lockout threshold | VIN falling | 6.5 | 7 | V | |
| VVIN_SYS | VIN hysteresis | VIN rising | 300 | mV | ||
| IQ_VIN | Operating quiescent current into VIN | EN = high; PWM = low; no switching, VIN = 30 V |
1.5 | mA | ||
| ISD | Shutdown current | 10 | µA | |||
| VDD | Internal regulation voltage | Output current of VDD = 15 mA | 5.7 | 6 | 6.3 | V |
| EN and PWM | ||||||
| VH | Logic high threshold on EN, PWM | VIN = 8 V to 30 V | 2 | V | ||
| VL | Logic low threshold on EN, PWM | VIN = 8 V to 30 V | 0.8 | V | ||
| RPD | Pulldown resistor on EN, PWM | 400 | 800 | 1600 | kΩ | |
| CURRENT REGULATION | ||||||
| VISET | ISET pin voltage | 1.204 | 1.229 | 1.253 | V | |
| KISET | Current multiple IIFB(AVG) / ISET | IISET = 30 µA; IFB = 450 mV | 1990 | |||
| IFB | Current accuracy to IIFB(AVG) | IISET = 30 µA; IFB = 450 mV | –2% | 2% | ||
| IFB(BR)(1) | Current matching | IISET= 30 µA; IFB = 450 mV | 3% | |||
| IFBleak | IFB pin leakage current | IFB voltage = 30 V; PWM = low | 10 | 25 | 45 | µA |
| IIFB_max | Current sink max output current | IFB = 450 mV | 70 | mA | ||
| OSCILLATOR | ||||||
| ƒOSC | Switching frequency | R = 100 kΩ | 0.66 | 0.8 | 0.94 | MHz |
| R = 160 kΩ | 0.44 | 0.5 | 0.56 | |||
| VFSW | FSW pin reference voltage | 1.229 | V | |||
| Dutymax | Maximum duty cycle | FSW = 500 kHz | 90% | 94% | ||
| tskip | Minimum pulse width for skip cycle mode | 200 | ns | |||
| GATE DRIVER and OVERCURRENT LIMIT | ||||||
| RGDRV(SRC) | Gate driver impedance when sourcing | VGDRV = 6 V, IGDRV = 20 mA | 2 | Ω | ||
| RGDRV(SNK) | Gate driver impedance when sinking | VGDRV = 6 V, IGDRV = 20 mA | 1.5 | Ω | ||
| VISNS | Switch current limit detection threshold | VIN = 8 V to 30 V | 120 | 160 | 180 | mV |
| PROTECTION | ||||||
| VCLAMP | Output overvoltage threshold at OVP pin | 2.77 | 2.95 | 3.13 | V | |
| IFBP | LED short across protection bias current multiple IFBP/IISET | VFBP = 1 V | 0.23 | 0.25 | 0.27 | |
| VOVP_IFB | IFB overvoltage threshold | 26.5 | 29.5 | V | ||
| THERMAL SHUTDOWN | ||||||
| Tshutdown | Thermal shutdown threshold | 150 | °C | |||
| DESCRIPTION | FIGURES | |
|---|---|---|
| Dimming linearity | 17 LEDs in series; VIN = 12 V | Figure 1 |
| Dimming with short on time | 17 LEDs in series; VIN = 12 V | Figure 2 |
| Current matching | 17 LEDs in series; VIN = 12 V | Figure 3 |
| Dimming waveform | 17 LEDs in series; VIN = 12 V; 200 Hz with 1% duty cycle | Figure 4 |
| Dimming waveform | 17 LEDs in series; VIN = 12 V; 22 kHz with 5% duty cycle | Figure 5 |
| Startup waveform | 17 LEDs in series; VIN = 12 V; 200 Hz with 50% duty cycle | Figure 6 |
| Shutdown waveform | 17LEDs in series; VIN = 12 V; 200 Hz with 50% duty cycle | Figure 7 |
| Dimming efficiency | 17 LEDs in series; 200 Hz dimming frequency | Figure 9 |
| Dimming efficiency | 13 LEDs in series; 200 Hz dimming frequency | Figure 10 |
Figure 1. Dimming Linearity
Figure 3. Current Matching
Figure 2. Dimming With Short On Time
Figure 4. Dimming Waveforms