SLVSAW2C March   2012  – October 2016 TPS62090 , TPS62091 , TPS62092 , TPS62093

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Enable and Disable (EN)
      2. 8.3.2  Softstart (SS) and Hiccup Current Limit During Startup
      3. 8.3.3  Voltage Tracking (SS)
      4. 8.3.4  Short Circuit Protection (Hiccup-Mode)
      5. 8.3.5  Output Discharge Function
      6. 8.3.6  Power Good Output (PG)
      7. 8.3.7  Frequency Set Pin (FREQ)
      8. 8.3.8  Undervoltage Lockout (UVLO)
      9. 8.3.9  Thermal Shutdown
      10. 8.3.10 Charge Pump (CP, CN)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation Operation
      2. 8.4.2 Power Save Mode Operation
      3. 8.4.3 Low Dropout Operation (100% Duty Cycle)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input and Output Capacitor Selection
        3. 9.2.2.3 Setting the Output Voltage
        4. 9.2.2.4 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guideline
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS6209x 3 A family of devices, are high frequency synchronous step down converters optimized for small solution size, high efficiency and suitable for battery powered applications.

Typical Applications

TPS62090 TPS62091 TPS62092 TPS62093 ajustable_circuit12_lvsaw2.gif Figure 9. 1.2 V Adjustable Version Operating at 2.8 MHz

Design Requirements

The design guideline provides a component selection to operate the device within the recommended operating conditions.

The design can be optimized for highest efficiency or smallest solution size and lowest output voltage ripple. For highest efficiency set the device switching frequency to 1.4 MHz (FREQ = High) and select the output filter components according to Table 3. For smallest solution size and lowest output voltage ripple set the device switching frequency to 2.8 MHz (FREQ = Low) and select the output filter components according to Table 2. For the fixed output voltage option the feedback pin needs to be connected to GND.

Table 1 shows the list of components for the Application Curves.

Table 1. List of Components

REFERENCE DESCRIPTION MANUFACTURER
TPS62090 High efficiency step down converter Texas Instruments
L1 Inductor: 1uH, 0.47uH, 0.4uH Coilcraft XFL4020-102, TOKO DEF252012C-R47, Coilcraft XAL4020-401
C1 Ceramic capacitor: 10uF, 22uF (6.3V, X5R, 0603), (6.3V, X5R, 0805)
C2 Ceramic capacitor: 22uF (6.3V, X5R, 0805)
C3, C4 Ceramic capacitor Standard
R1, R2, R3 Resistor Standard

Detailed Design Procedure

The first step is the selection of the output filter components. To simplify this process, Table 2 and Table 3 outline possible inductor and capacitor value combinations. Checked cells represent combinations that are proven for stability by simulation and lab. Further combinations should be checked for each individual application.

Table 2. Output Filter Selection (2.8 MHz Operation, FREQ = GND)

INDUCTOR VALUE [µH](3) OUTPUT CAPACITOR VALUE [µF](2)
10 22 47 100 150
0.47 (1)
1.0
2.2
3.3
Typical application configuration. Other check mark indicates alternative filter combinations
Capacitance tolerance and bias voltage de-rating is anticipated. The effective capacitance can vary by +20% and -50%.
Inductor tolerance and current de-rating is anticipated. The effective inductance can vary by +20% and -30%.

Table 3. Output Filter Selection (1.4 MHz Operation, FREQ = VIN)

INDUCTOR VALUE [µH](3) OUTPUT CAPACITOR VALUE [µF](2)
10 22 47 100 150
0.47
1.0 (1)
2.2
3.3
Typical application configuration. Other check mark indicates alternative filter combinations
Capacitance tolerance and bias voltage de-rating is anticipated. The effective capacitance can vary by +20% and –50%.
Inductor tolerance and current de-rating is anticipated. The effective inductance can vary by +20% and –30%.

Inductor Selection

The inductor selection is affected by several parameter like inductor ripple current, output voltage ripple, transition point into power save mode, and efficiency. See Table 4 for typical inductors.

Table 4. Inductor Selection

INDUCTOR VALUE COMPONENT SUPPLIER(1) SIZE (LxWxH mm) Isat/DCR
0.6 µH Coilcraft XAL4012-601 4 x 4 x 2.1 7.1 A/9.5 mΩ
1 µH Coilcraft XAL4020-102 4 x 4 x 2.1 5.9 A/13.2 mΩ
1 µH Coilcraft XFL4020-102 4 x 4 x 2.1 5.1 A/10.8 mΩ
0.47 µH TOKO DFE252012 R47 2.5 x 2 x 1.2 3.7 A/39 mΩ
1 µH TOKO DFE252012 1R0 2.5 x 2 x 1.2 3.0 A/59 mΩ
0.68 µH TOKO DFE322512 R68 3.2 x 2.5 x 1.2 3.5 A/37 mΩ
1 µH TOKO DFE322512 1R0 3.2 x 2.5 x 1.2 3.1 A/45 mΩ

In addition, the inductor has to be rated for the appropriate saturation current and DC resistance (DCR). Equation 6 calculates the maximum inductor current under static load conditions. The formula takes the converter efficiency into account. The converter efficiency can be taken from the data sheet graph`s or 80% can be used as a conservative approach. The calculation must be done for the maximum input voltage where the peak switch current is highest.

Equation 5. TPS62090 TPS62091 TPS62092 TPS62093 eq_IL_slvsbb9.gif
Equation 6. TPS62090 TPS62091 TPS62092 TPS62093 eq_IL_2_slvsbb9.gif

where

  • ƒ = Converter switching frequency (typical 2.8 MHz or 1.4 MHz)
  • L = Selected inductor value
  • η = Estimated converter efficiency (use the number from the efficiency curves or 0.80 as an conservative assumption)

Note: The calculation must be done for the maximum input voltage of the application

Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current. A margin of 20% needs to be added to cover for load transients during operation.

Input and Output Capacitor Selection

For best output and input voltage filtering, low ESR (X5R or X7R) ceramic capacitors are recommended. The input capacitor minimizes input voltage ripple, suppresses input voltage spikes and provides a stable system rail for the device. A 10-μF or larger input capacitor is recommended when FREQ = Low and a 22-uF or larger when FREQ = High.

The output capacitor value can range from 10 μF up to 150 μF and beyond. Load transient testing and measuring the bode plot are good ways to verify stability with larger capacitor values. The recommended typical output capacitor value is 22 μF (nominal) and can vary over a wide range as outline in the output filter selection table. For output voltages above 1.8 V, noise can cause duty cycle jitter. This does not degrade device performance. Using an output capacitor of 2 x 22 μF (nominal) for output voltages >1.8 V avoids duty cycle jitter.

Ceramic capacitor have a DC-Bias effect, which has a strong influence on the final effective capacitance. Choose the right capacitor carefully in combination with considering its package size and voltage rating.

Setting the Output Voltage

The output voltage is set by an external resistor divider according to the following equations:

Equation 7. TPS62090 TPS62091 TPS62092 TPS62093 EQ2_vout_lvsaw2.gif
Equation 8. TPS62090 TPS62091 TPS62092 TPS62093 EQ3_R2_lvsaw2.gif
Equation 9. TPS62090 TPS62091 TPS62092 TPS62093 EQ4_R1_lvsaw2.gif

When sizing R2, in order to achieve low quiescent current and acceptable noise sensitivity, use a minimum of 5 µA for the feedback current IFB. Larger currents through R2 improve noise sensitivity and output voltage accuracy. Lowest current consumption and best output voltage accuracy can be achieved with the fixed output voltage versions. For the fixed output voltage versions, the FB pin can be left floating or connected to GND to improve the thermal performance. A feed forward capacitor is not required for proper operation.

Application Curves

TPS62090 TPS62091 TPS62092 TPS62093 G002_SLVSAW2.png
Figure 10. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G003_SLVSAW2.png
Figure 12. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G005_SLVSAW2.png
Figure 14. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G007_SLVSAW2.png
Figure 16. Output Voltage vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G012_SLVSAW2.gif
Figure 18. PWM Operation
TPS62090 TPS62091 TPS62092 TPS62093 G014_SLVSAW2.gif
Figure 20. PFM Operation
TPS62090 TPS62091 TPS62092 TPS62093 G016_SLVSAW2.gif
Figure 22. Load Sweep
TPS62090 TPS62091 TPS62092 TPS62093 plot14_lvsbb9.gif
VO = 1.8 V / No Load f = 1.4 MHz / L = 1µH
Figure 24. Shutdown
TPS62090 TPS62091 TPS62092 TPS62093 G020_SLVSAW2.gif
Figure 26. Hiccup Short Circuit Protection
TPS62090 TPS62091 TPS62092 TPS62093 G023_SLVSAW2.gif
Figure 28. Load Transient Response
TPS62090 TPS62091 TPS62092 TPS62093 G001_SLVSAW2.png
Figure 11. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G004_SLVSAW2.png
Figure 13. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G006_SLVSAW2.png
Figure 15. Efficiency vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G008_SLVSAW2.png
Figure 17. Output Voltage vs Load Current
TPS62090 TPS62091 TPS62092 TPS62093 G013_SLVSAW2.gif
Figure 19. PFM Operation
TPS62090 TPS62091 TPS62092 TPS62093 G015_SLVSAW2.gif
Figure 21. Load Sweep
TPS62090 TPS62091 TPS62092 TPS62093 plot13_lvsbb9.gif
VO = 1.8 V / 600mA f = 2.8 MHz / L = 1µH CSS = 10 nF
Figure 23. Start-Up
TPS62090 TPS62091 TPS62092 TPS62093 G019_SLVSAW2.gif
Figure 25. Hiccup Short Circuit Protection
TPS62090 TPS62091 TPS62092 TPS62093 G022_SLVSAW2.gif
Figure 27. Load Transient Response