SLVSAW4G July 2011 – December 2024 DRV8804
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VM | Power supply voltage | 8.2 | 60 | V | |
| VCLAMP | Output clamp voltage(2) | 0 | 60 | V | |
| IOUT | Continuous output current, single channel on, TA = 25°C, SOIC package(1) | 1.5 | A | ||
| Continuous output current, four channels on, TA = 25°C, SOIC package(1) | 0.8 | ||||
| Continuous output current, single channel on, TA = 25°C, HTSSOP package(1) | 2 | ||||
| Continuous output current, four channels on, TA = 25°C, HTSSOP package(1) | 1 | ||||
| Continuous output current, single channel on, TA = 25°C, DYZ package(1) | 1.9 | ||||
| Continuous output current, four channels on, TA = 25°C, DYZ package(1) | 0.9 | ||||