SLVSAZ9D June 2012 – February 2018 TPS81256
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VI | Input voltage range | 2.5 | 5.5 | V | ||
| RL | Minimum resistive load for start-up (VI ≤ 4.8V) | 65 | Ω | |||
| CEXT | Output capacitance | 2 | 30 | µF | ||
| TA | Ambient temperature | –40 | 85 | °C | ||
| TJ | Operating junction temperature | –40 | 125 | °C | ||
| TCASE_IND | Operating inductor case temperature | 125 | °C | |||
| TCASE_CAP | Operating capacitor case temperature | 85 | °C | |||