SLVSB70C October 2013 – January 2021 TPS62085 , TPS62086 , TPS62087
PRODUCTION DATA
The main parameter for the inductor selection is the inductor value and then the saturation current of the inductor. To calculate the maximum inductor current under static load conditions, Equation 4 is given.

where
TI recommends choosing the saturation current for the inductor 20% to 30% higher than the IL,MAX, out of Equation 4. A higher inductor value is also useful to lower ripple current but increases the transient response time as well. The following inductors are recommended to be used in designs.
| INDUCTANCE [µH] | CURRENT RATING [A] | DIMENSIONS L × W × H [mm3] | DC RESISTANCE [mΩ typical] | PART NUMBER |
|---|---|---|---|---|
| 0.47 | 6.6 | 4 × 4 × 1.5 | 7.6 | Coilcraft XFL4015-471 |
| 0.47 | 6.7 | 3.2 × 2.5 × 1.2 | 23 | Murata DFE322512F-R47N |
| 1 | 5.1 | 4 × 4 × 2 | 10.8 | Coilcraft XFL4020-102 |