SLVSB97E July   2012  – January 2018 TPS23751 , TPS23752

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1. 3.1 Typical Application Circuit
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings: Surge
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electric Characteristics - Controller Section
    7. 6.7 Electrical Characteristics - Sleep Mode (TPS23752 Only)
    8. 6.8 Electrical Characteristics - PoE Interface Section
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Pin Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 PoE Overview
        1. 7.4.1.1 Threshold Voltages
        2. 7.4.1.2 PoE Startup Sequence
        3. 7.4.1.3 Detection
        4. 7.4.1.4 Hardware Classification
        5. 7.4.1.5 Inrush and Startup
        6. 7.4.1.6 Maintain Power Signature
        7. 7.4.1.7 Startup and Converter Operation
        8. 7.4.1.8 PD Hotswap Operation
      2. 7.4.2 Sleep Mode Operation (TPS23752 only)
        1. 7.4.2.1  Converter Controller Features
        2. 7.4.2.2  PWM and VFO Operation; CTL, SRT, and SRD Pin Relationships to Output Load Current
        3. 7.4.2.3  Bootstrap Topology
        4. 7.4.2.4  Current Slope Compensation and Current Limit
        5. 7.4.2.5  RT
        6. 7.4.2.6  T2P, Startup and Power Management
        7. 7.4.2.7  Thermal Shutdown
        8. 7.4.2.8  Adapter ORing
        9. 7.4.2.9  Using DEN to Disable PoE
        10. 7.4.2.10 ORing Challenges
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Bridges and Schottky Diodes
        2. 8.2.2.2  Protection, D1
        3. 8.2.2.3  Capacitor, C1
        4. 8.2.2.4  Detection Resistor, RDEN
        5. 8.2.2.5  Classification Resistor, RCLS
        6. 8.2.2.6  APD Pin Divider Network, RAPD1, RAPD2
        7. 8.2.2.7  Setting the PWM-VFO Threshold using the SRT pin
        8. 8.2.2.8  Setting Frequency (RT)
        9. 8.2.2.9  Current Slope Compensation
        10. 8.2.2.10 Voltage Feed-Forward Compensation
        11. 8.2.2.11 Estimating Bias Supply Requirements and Cvc
        12. 8.2.2.12 Switching Transformer Considerations and RVC
        13. 8.2.2.13 T2P Pin Interface
        14. 8.2.2.14 Softstart
        15. 8.2.2.15 Special Switching MOSFET Considerations
        16. 8.2.2.16 ESD
        17. 8.2.2.17 Thermal Considerations and OTSD
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
      2. 11.1.2 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Current Slope Compensation and Current Limit

Current-mode control requires addition of a compensation ramp to the sensed inductive (transformer or inductor) current for stability at duty cycles near and over 50%. The TPS23751 and TPS23752 have a maximum duty cycle limit of 80%, permitting the design of wide input-range converters with lower voltage stress on the output rectifiers. While the maximum duty cycle is 80%, converters may be designed that run at duty cycles well below this for a narrower, 36 V to 57 V PI range. The TPS23751 and TPS23752 provide fixed internal slope compensation which suffices for most applications.

The TPS23751 and TPS23752 provide internal, frequency independent, slope compensation (VPK = 40 mV at DMAX) starting from DSLOPE_ST to the PWM comparator input for current-mode control-loop stability. This voltage is not applied to the current-limit comparator whose threshold is 0.25 V (VCSMAX). If the provided slope is not sufficient, the effective slope may be increased by addition of RS per Figure 32. The additional slope voltage is provided by (ICS_RAMP × RS). There is also a small dc offset caused by the ICSDC (approximately 2.0 μA) current. The peak current limit does not have duty cycle dependency unless RS is used which is easier designing the current limit to a fixed value. See the Current Slope Compensation section for more information.

The internal comparators monitoring CS are isolated from the CS pin by the blanking circuits while GATE is low, and for a short time (blanking period) just after GATE switches high. A 500 Ω (max) equivalent pulldown resistor on CS is applied while GATE is low.