SLVSBQ8E December 2012 – October 2024 TPD4E1B06
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| DCK | DRL | |||
| IO1 | 1 | 1 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
| IO2 | 2 | 3 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
| IO3 | 4 | 4 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
| IO4 | 5 | 6 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
| GND | 3 | 2 | GND | Ground |
| NC | 6 | 5 | NC | Not internally connected |