over operating free-air
temperature (unless otherwise noted)(1)
| MIN | MAX | UNIT |
|---|
| Voltage at terminals(2)
| BOOT | –0.3 | SW + 7 | V |
| VIN, SW, FSW,
VOUT | –0.3 | 14.5 |
| EN, VCC,
COMP | –0.3 | 7 |
| ILIM,
FB | –0.3 | 3.6 |
| Operating junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These
are stress ratings only, which do not imply functional operation of the device at these or any
other conditions beyond those indicated under Recommended Operating
Conditions. Exposure to absolute-maximum-rated conditions for extended periods may
affect device reliability.
(2) All voltage values are with respect to network ground terminal.