SLVSD88M July 2016 – August 2026 TPS61099
PRODMIX
A typical application example is the memory LCD, which normally requires 5V output as the bias voltage and only consumes less than 1mA current. The following design procedure can be used to select external component values for the TPS61099x.
| PARAMETERS | VALUES |
|---|---|
| Input voltage | 2.7V to approximately 4.2V |
| Output voltage | 5V |
| Output current | 1mA |
| Output voltage ripple | ± 50mV |