SLVSDG1C DECEMBER 2016 – October 2017 TLV62569
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage(2) | VIN, EN, PG | –0.3 | 6 | V |
| SW (DC) | –0.3 | VIN+0.3 | V | |
| SW (AC, less than 10ns)(3) | –3.0 | 9 | V | |
| FB | –0.3 | 5.5 | V | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V | ||
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.5 | 5.5 | V | |
| VOUT | Output voltage | 0.6 | VIN | V | |
| IOUT | Output current | 0 | 2 | A | |
| TJ | Operating junction temperature | –40 | 125 | °C | |
| ISINK_PG | Sink current at PG pin | 1 | mA |
| THERMAL METRIC(1) | DBV (5 Pins) |
DDC (6 Pins) |
DRL (6 Pins) |
UNIT | |
|---|---|---|---|---|---|
| RθJA | Junction-to-ambient thermal resistance | 188.2 | 106.2 | 146.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 137.5 | 52.9 | 51.0 | °C/W |
| RθJB | Junction-to-board thermal resistance | 41.2 | 31.2 | 27.0 | °C/W |
| ψJT | Junction-to-top characterization parameter | 31.4 | 11.3 | 2.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 40.6 | 31.6 | 27.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |