SLVSDG6C May 2016 – March 2026 TPS54302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY | ||||||
| VIN | Input voltage range | 4.5 | 28 | V | ||
| IQ | Non switching quiescent current | EN = 5V, VFB = 1V | 45 | µA | ||
| IOFF | Shut down current | EN = GND | 2 | µA | ||
| VIN(UVLO) | VIN under voltage lockout | Rising VIN | 3.8 | 4.1 | 4.4 | V |
| Falling VIN | 3.3 | 3.6 | 3.9 | V | ||
| Hysteresis | 400 | 480 | 560 | mV | ||
| ENABLE (EN PIN) | ||||||
| VENrising | Enable threshold | Rising | 1.23 | 1.28 | V | |
| VENfalling | Falling | 1.1 | 1.16 | V | ||
| I(EN_INPUT) | Input current | VEN = 1V | 0.7 | μA | ||
| I(EN_HYS) | Hysteresis current | VEN = 1.5V | 1.55 | μA | ||
| FEEDBACK AND ERROR AMPLIFIER | ||||||
| VFB | Feedback Voltage | VIN = 12V | 0.581 | 0.596 | 0.611 | V |
| PULSE SKIP MODE | ||||||
| I(SKIP)(1) | Pulse skip mode peak inductor current threshold | VIN = 12V, VOUT = 5V, L = 10µH | 500 | mA | ||
| POWER STAGE | ||||||
| R(HSD) | High-side FET on resistance | TA = 25°C, VBST – SW = 5V | 85 | mΩ | ||
| R(LSD) | Low-side FET on resistance | TA = 25°C, VIN = 12V | 40 | mΩ | ||
| CURRENT LIMIT | ||||||
| I(LIM_HS) | High-side current limit | Maximum inductor peak current | 4 | 5 | 6 | A |
| I(LIM_LS) | Low-side source current limit | Maximum inductor valley current | 3.1 | 4 | 5.5 | A |
| OSCILLATOR | ||||||
| fSW | Centre switching frequency | 290 | 400 | 510 | kHz | |
| OVERTEMPERATURE PROTECTION | ||||||
| Thermal Shutdown(1) | Rising temperature | 160 | °C | |||
| Hysteresis | 10 | °C | ||||
| Hiccup time | 32768 | Cycles | ||||