9 Revision History
Changes from Revision B (April 2021) to Revision C (March 2026)
- Changed Human-body (HBM)
ESD Ratings from ±4000V to ±2500VGo
- Updated specifications for
EN, FB, and BOOT-SW in the Recommended Operating Conditions
tableGo
- Updated specifications in the
Thermal Information tableGo
- Changed the typical thermal
shutdown rising temperature from 165°C to 160°C in the Electrical
Characteristics tableGo
- Changed the typical threshold
of VENrising from 1.21V to 1.23V and VENfalling from 1.19V
to 1.16V in the Electrical Characteristics tableGo
- Changed the max
IHS(OC) from 5.9A to 6A in the Electrical Characteristics
tableGo
- Changed
the typical threshold of VENrising from
1.21V to 1.23V and VENfalling from
1.19V to 1.16V in the Enable and Adjusting
Undervoltage Lockout sectionGo
- Added Vref symbol for
clarity in Voltage
Reference
Go
- Added Figure 6-3 in Spread Spectrum
Go
- Changed the typical thermal
shutdown rising temperature from 165°C to 160°C in the Thermal Shutdown
sectionGo
Changes from Revision A (May 2016) to Revision B (April 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the document. Go
Changes from Revision * (May 2016) to Revision A (May 2016)
- Changed from Product Preview to Production Data Go