SLVSE16D May 2019 – August 2026 TPS1HB08-Q1
PRODUCTION DATA
Table 9-5 shows the requirements for the load current sense in this application. The KSNS value is specified for the device and can be found in the Specifications section.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Current Sense Ratio (KSNS) | 5000 |
| Largest diagnosable load current | 20A |
| Smallest diagnosable load current | 100mA |
| Full-scale ADC voltage | 5V |
| ADC resolution | 10 bit |
The load current measurement requirements of 20A confirms that even in the event of a overcurrent surpassing the set current limit, the MCU can register and react by shutting down the TPS1HB08-Q1, while the low level of 100mA allows for accurate measurement of low load currents.
The RSNS resistor value must be selected such that the largest diagnosable load current puts VSNS at about 95% of the ADC full-scale. With this design, any ADC value above 95% can be considered a fault. Additionally, the RSNS resistor value must establish that the smallest diagnosable load current does not cause VSNS to fall below 1LSB of the ADC. With the given example values, a 1.2kΩ sense resistor satisfies both requirements shown in Table 9-6.
| LOAD (A) | SENSE RATIO | ISNS (mA) | RSNS (Ω) | VSNS (V) | % of 5V ADC |
|---|---|---|---|---|---|
| 0.1 | 5000 | 0.02 | 1200 | 0.024 | 0.5% |
| 20 | 5000 | 4 | 1200 | 4.800 | 96.0% |