SLVSE94F September 2018 – June 2021 TPS2663
PRODUCTION DATA
The FLT open-drain output asserts (active low) under the faults events such as undervoltage, overvoltage, overload, power limiting, reverse current, ILIM pin short and thermal shutdown conditions. The device is designed to eliminate false reporting by using an internal "de-glitch" circuit for fault conditions without the need for an external circuitry. FLT can be left open or connected to GND when not used.