SLVSE94G September 2018 – June 2024 TPS2663
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| UVLO INPUT (UVLO) | ||||||
| UVLO_ton(dly) | UVLO switch turnon delay | UVLO↑ (100 mV above V(UVLOR)) to V(OUT) = 100 mV with V(PGTH < V(PGTHF), C(dVdT) ≥ 10 nF, [C(dVdT) in nF] | 742 + 49.5 x C(dVdT) | µs | ||
| UVLO_ton(fast_dly) | UVLO switch turnon delay (fast) | UVLO↑ (100 mV above V(UVLOR)) to FET ON with V(PGTH) > V(PGTHF) | 70 | 150 | 251 | µs |
| UVLO_toff(dly) | UVLO switch turnoff delay | UVLO↓(20 mV below V(UVLOF)) to FLT↓ | 9 | 11 | 16 | µs |
| tUVLO_FLTdly) | UVLO to fault de-assertion delay | UVLO↑ to FLT ↑ delay | 500 | 617 | 700 | µs |
| OVER VOLTAGE PROTECTION INPUT (OVP) | ||||||
| OVP_tOFF(dly) | OVP switch turnoff delay | OVP↑ (20 mV above V(OVPR)) to FLT↓ | 8.5 | 11 | 14 | µs |
| OVP_ton(fast_dly) | OVP switch turnon delay (fast) | OVP↓ (100 mV below V(OVPF)) to FET ON with V(PGTH ) > V(PGTHF) | 58 | 129 | 225 | µs |
| OVP_ton(dly) | OVP switch disable delay | OVP↓ (100 mV below V(OVPF)) to FET ON with V(PGTH ) < V(PGTHF), C(dVdT) ≥ 10 nF, [C(dVdT) in nF] | 150 + 49.5 x C(dVdT) | µs | ||
| tOVC(dly) | Maximum duration in over voltage clamp operation | TPS26632, TPS26633,TPS26635 and TPS26636 Only | 162 | ms | ||
| OVC_tFLT(dly) | FLT assertion delay in over voltage clamp operation | TPS26632, TPS26633,TPS26635 and TPS26636 Only | 617 | µs | ||
| SHUTDOWN CONTROL INPUT (SHDN) | ||||||
| tSD(dly) | SHUTDOWN entry delay | SHDN↓ (below V(SHUTF)) to FET OFF | 0.8 | 1 | 1.5 | µs |
| CURRENT LIMIT | ||||||
| tFASTTRIP(dly) | Hot-short response time | I(OUT) > I(SCP) | 1 | µs | ||
| Soft short response | I(FASTTRIP) < I(OUT) < I(SCP) | 2.2 | 3.2 | 4.5 | µs | |
| tCL_PLIM(dly) | Maximum duration in current & (power limiting: TPS26632, TPS26633, TPS26635, TPS26636 and TPS26637) | 129 | 162 | 202 | ms | |
| tCB(dly) | Maximum duration in 2x current limiting | I(OL) < I(OUT) ≤ I(2xOL) | 20 | 25.5 | 31 | ms |
| tCBRetry(dly) | Retry delay in Pulse over current limiting | MODE = GND, TPS26631, TPS26633,TPS26635 and TPS26636 Only | 550 | 670 | 800 | ms |
| tCL_PLIM_FLT(dly) | FLT delay in current & (power limiting: TPS26632, TPS26633, TPS26635, TPS26636 and TPS26637) | 1.09 | 1.3 | 1.6 | ms | |
| REVERSE CURRENT BLOCKING (RCB) COMPARATOR | ||||||
| tRCB(fast_dly) | Reverse protection comparator dectection delay (reverse) | (V(IN_SYS) – V(OUT))↓ (1 V overdrive below V(REVTH)) to V(DRV) – V(IN_SYS) = V(DRV_OH) | 0.17 | 0.37 | µs | |
| tRCB(dly) | (V(IN_SYS) – V(OUT))↓ (10 mV overdrive below V(REVTH)) to V(DRV) – V(IN_SYS) = V(DRV_OH) | 0.48 | 3 | µs | ||
| tRCB(flt_dly) | Fault assertion Delay | (V(IN_SYS) – V(OUT))↓ (10 mV overdrive below V(REVTH)) to FLT↓ | 500 | 617 | 800 | µs |
| tFWD_FLT(dly) | Reverse protection comparator dectection delay (forward) | (V(IN_SYS) – V(OUT))↑ (10 mV overdrive above V(FWDTH)) to V(BGATE) – V(IN_SYS) = 5 V, C(BFET-IN_SYS) = 4.7 nF | 0.87 | ms | ||
| Fault de-assertion Delay | (V(IN_SYS) – V(OUT))↑ (10 mV overdrive above V(FWDTH)) to FLT↑ | 434 | 605 | 800 | µs | |
| OUTPUT RAMP CONTROL (dVdT) | ||||||
| t(FASTCHARGE) | Output ramp time in fast charging | C(dVdT) = Open, 10% to 90% V(OUT), C(OUT) = 1 µF; V(IN) = 24V | 350 | 495 | 700 | µs |
| t(dVdT) | Output ramp time | C(dVdT) = 22 nF, 10% to 90% V(OUT), V(IN) = 24V | 8.35 | ms | ||
| POWER GOOD (PGOOD) | ||||||
| tPGOODR | PGOOD delay (deglitch) time | Rising edge | 1.07 | 1.3 | 1.6 | ms |
| tPGOODF | PGOOD delay (deglitch) time | Falling edge, PGTH↓ (10mV below V(PGTHF)) | 1.3 | 2.12 | 4 | µs |
| FAULT FLAG (FLT) | ||||||
| tCB_FLT(dly) | FLT assertion delay in Pulse over current limiting | Delay from I(OUT) > I(OL) to FLT↓. TPS26631, TPS26633, TPS26635 and TPS26636 Only | 22 | 25.5 | 30 | ms |
| THERMAL PROTECTION | ||||||
| t(TSD_retry) | Retry delay in TSD | MODE = GND | 500 | 648 | 800 | ms |
| t(Treg_timeout) | Thermal Regulation Timeout | 2.3 | 2.54 | 2.9 | s | |