SLVSER6B May   2020  – November 2020 TPS23730

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: DC-DC Controller Section
    6. 7.6 Electrical Characteristics PoE
    7.     14
    8. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  CLSA, CLSB Classification
      2. 8.3.2  DEN Detection and Enable
      3. 8.3.3  APD Auxiliary Power Detect
      4. 8.3.4  PPD Power Detect
      5. 8.3.5  Internal Pass MOSFET
      6. 8.3.6  TPH, TPL and BT PSE Type Indicators
      7. 8.3.7  DC-DC Controller Features
        1. 8.3.7.1 VCC, VB, VBG and Advanced PWM Startup
        2.       28
        3. 8.3.7.2 CS, Current Slope Compensation and Blanking
        4. 8.3.7.3 COMP, FB, EA_DIS, CP, PSRS and Opto-less Feedback
        5. 8.3.7.4 FRS Frequency Setting and Synchronization
        6. 8.3.7.5 DTHR and Frequency Dithering for Spread Spectrum Applications
        7. 8.3.7.6 SST and Soft-Start of the Switcher
        8. 8.3.7.7 SST, I_STP, LINEUV and Soft-Stop of the Switcher
      8. 8.3.8  Switching FET Driver - GATE, GTA2, DT
      9. 8.3.9  EMPS and Automatic MPS
      10. 8.3.10 VDD Supply Voltage
      11. 8.3.11 RTN, AGND, GND
      12. 8.3.12 VSS
      13. 8.3.13 Exposed Thermal pads - PAD_G and PAD_S
    4. 8.4 Device Functional Modes
      1. 8.4.1  PoE Overview
      2. 8.4.2  Threshold Voltages
      3. 8.4.3  PoE Start-Up Sequence
      4. 8.4.4  Detection
      5. 8.4.5  Hardware Classification
      6. 8.4.6  Maintain Power Signature (MPS)
      7. 8.4.7  Advanced Start-Up and Converter Operation
      8. 8.4.8  Line Undervoltage Protection and Converter Operation
      9. 8.4.9  PD Self-Protection
      10. 8.4.10 Thermal Shutdown - DC-DC Controller
      11. 8.4.11 Adapter ORing
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Detailed Design Procedure
          1. 9.2.1.1.1  Input Bridges and Schottky Diodes
          2. 9.2.1.1.2  Input TVS Protection
          3. 9.2.1.1.3  Input Bypass Capacitor
          4. 9.2.1.1.4  Detection Resistor, RDEN
          5. 9.2.1.1.5  Classification Resistor, RCLSA and RCLSB.
          6. 9.2.1.1.6  Dead Time Resistor, RDT
          7. 9.2.1.1.7  APD Pin Divider Network, RAPD1, RAPD2
          8. 9.2.1.1.8  PPD Pin Divider Network, RPPD1, RPPD2
          9. 9.2.1.1.9  Setting Frequency (RFRS) and Synchronization
          10. 9.2.1.1.10 Bias Supply Requirements and CVCC
          11. 9.2.1.1.11 TPH, TPL, and BT Interface
          12. 9.2.1.1.12 Secondary Soft Start
          13. 9.2.1.1.13 Frequency Dithering for Conducted Emissions Control
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 EMI Containment
    4. 11.4 Thermal Considerations and OTSD
    5. 11.5 ESD
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

VCC, VB, VBG and Advanced PWM Startup

The VCC pin connects to the auxiliary bias supply for the DC-DC controller. The switching MOSFET gate driver draws current directly from the VCC pin. VB and VBG outputs are regulated down from VCC voltage, the former providing power to the internal control circuitry and external feedback optocoupler (when in use), and the latter providing power to the switching FET gate predriver circuit. A startup current source from VDD to VCC implements the converter bootstrap startup. VCC must receive power from an auxiliary source, such as an auxiliary winding on the flyback transformer, to sustain normal operation after startup.

The startup current source is turned on during the inrush phase, charging CVCC and maintaining its voltage, and it is turned off only after the DC-DC soft-start cycle has been completed, which occurs when the DC-DC converter has ramped up its output voltage and VSST has exceed approximately 2.1 V (VSTUOF), as shown in Figure 8-1. Internal loading on VCC, VB and VBG is initially minimal while CVCC charges, to allow the converter to start. Due to the high current capability of the startup source, the recommended capacitance at VCC is relatively small, typically 1 μF in most applications.

Once VVCC falls below its UVLO threshold (VCUVLO_F, approximately 6.1 V), the converter shuts off and the startup current source is turned back on, initiating a new PWM startup cycle.

If however a VVCC fall (below approximately 7.1 V) is due to a light load condition causing temporary switching stop, the startup is immediately and for a short period turned back on to bring VCC voltage back up, with no converter interruption.

GUID-26DD4596-6816-4027-AAE6-0C32D5DF83DB-low.gifFigure 8-1 Advanced Startup