SLVSES2J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD pin | –0.3 | 6.5 | V |
| RESET (TLV809E), RESET (TLV810E) | –0.3 | VDD + 0.3 (2) | V | |
| RESET (TLV803E) | –0.3 | 6.5 | V | |
| Voltage | MR | –0.3 | VDD + 0.3(2) | V |
| Current | Output sink and source current | -20 | 20 | mA |
| Temperature(3) | Operating ambient, TA | –40 | 125 | °C |
| Storage, Tstg | –65 | 150 | ||