SLVSET9G September   2018  – April 2026 TPS1663

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Hot Plug-In and In-Rush Current Control
        1. 8.3.1.1 Thermal Regulation Loop
      2. 8.3.2  Undervoltage Lockout (UVLO)
      3. 8.3.3  Overvoltage Protection (OVP)
      4. 8.3.4  Overload and Short Circuit Protection
        1. 8.3.4.1 Overload Protection
        2. 8.3.4.2 Short Circuit Protection
          1. 8.3.4.2.1 Start-Up With Short-Circuit On Output
      5. 8.3.5  Output Power Limiting, PLIM (TPS16632 and TPS16637)
      6. 8.3.6  Current Monitoring Output (IMON)
      7. 8.3.7  FAULT Response (FLT)
      8. 8.3.8  Power Good Output (PGOOD)
      9. 8.3.9  IN, P_IN, OUT and GND Pins
      10. 8.3.10 Thermal Shutdown
      11. 8.3.11 Low Current Shutdown Control (SHDN)
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Programming the Current-Limit Threshold R(ILIM) Selection
        2. 9.2.2.2 Undervoltage Lockout and Overvoltage Set Point
        3. 9.2.2.3 Setting Output Voltage Ramp Time (tdVdT)
          1. 9.2.2.3.1 Support Component Selections RPGOOD and C(IN)
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 Simple 24V Power Supply Path Protection
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Transient Protection
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TPS1663x is an easy-to-use, positive 60V, 6A eFuse with a 31mΩ integrated FET. Protection for the load, source, and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control, overvoltage protection and undervoltage lockout. The TPS16332 device integrates adjustable output power limiting (PLIM) functionality that simplifies and enables compliance to standards such as IEC61010-1 and UL1310. The device also includes adjustable overcurrent functionality. PGOOD can be used for enable and disable control of the downstream DC/DC converters.

A shutdown pin provides external control for enabling and disabling the internal FET, as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in a 4mm × 4mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS16630 VQFN (24) 4.00mm × 4.00mm
TPS16632
TPS16637
TPS16630 HTSSOP (20) 6.50mm × 4.40 mm
TPS16637
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS1663 Simplified Schematic Simplified Schematic
TPS1663 Output Power Limiting Performance of
                        TPS16632 Output Power Limiting Performance of TPS16632