SLVSEY5C March 2019 – August 2019 TPS568230
PRODUCTION DATA.
Table 2 lists the design parameters for this example.
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OUTPUT | ||||||
| VOUT | Output voltage | 1 | V | |||
| IOUT | Output current | 8 | A | |||
| ΔVOUT | Transient response | 0 A - 8 A load step,2.5A/us | ±40 | mV | ||
| VIN | Input voltage | 4.5 | 12 | 18 | V | |
| VOUT(ripple) | Output voltage ripple | 18 | mV(P-P) | |||
| FSW | Switching frequency | 600 | kHz | |||
| Light load operating mode | Eco-mode | |||||
| TA | Ambient temperature | 25 | °C | |||