SLVSFJ2B December 2020 – February 2023 TPS22950
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Maximum Input Voltage Range | –0.3 | 6 | V |
| VOUT | Maximum Output Voltage Range | –0.3 | 6 | V |
| VON | Maximum ON Pin Voltage Range | –0.3 | 6 | V |
| VFLT | Maximum FLT Pin Voltage | –0.3 | 6 | V |
| IMAX | Maximum Continuous Output Current(TPS22950C) | 3.2 | A | |
| IMAX | Maximum Continuous Output Current(TPS22950,TPS22950L) | 2.7 | A | |
| IMAX,PLS | Maximum Pulsed Output Current (TJ = 85°C, duty cycle = 2%) | 4.1 | A | |
| TSTG | Storage temperature | –65 | 150 | °C |
| TLEAD | Maximum Lead Temperature (10 s soldering time) | 300 | °C | |