SLVSFJ3E May   2022  – August 2026 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fixed-Frequency DCS-Control Topology
      2. 7.3.2  Forced PWM and Power Save Modes
      3. 7.3.3  Precise Enable
      4. 7.3.4  Start-Up
      5. 7.3.5  Switching Frequency Selection
      6. 7.3.6  Output Voltage Setting
        1. 7.3.6.1 Output Voltage Range
        2. 7.3.6.2 Output Voltage Setpoint
        3. 7.3.6.3 Non-Default Output Voltage Setpoint
        4. 7.3.6.4 Dynamic Voltage Scaling
      7. 7.3.7  Compensation (COMP)
      8. 7.3.8  Mode Selection and Clock Synchronization (MODE/SYNC)
      9. 7.3.9  Spread Spectrum Clocking (SSC)
      10. 7.3.10 Output Discharge
      11. 7.3.11 Undervoltage Lockout (UVLO)
      12. 7.3.12 Overvoltage Lockout (OVLO)
      13. 7.3.13 Overcurrent Protection
        1. 7.3.13.1 Cycle-by-Cycle Current Limiting
        2. 7.3.13.2 Hiccup Mode
        3. 7.3.13.3 Current Limit Mode
      14. 7.3.14 Power Good (PG)
        1. 7.3.14.1 Standalone or Primary Device Behavior
        2. 7.3.14.2 Secondary Device Behavior
      15. 7.3.15 Remote Sense
      16. 7.3.16 Thermal Warning and Shutdown
      17. 7.3.17 Stacked Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
      2. 7.4.2 Undervoltage Lockout
      3. 7.4.3 Standby
      4. 7.4.4 On
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard, Fast, Fast Mode Plus Protocol
      3. 7.5.3 I2C Update Sequence
      4. 7.5.4 I2C Register Reset
  9. 8 Register Map
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting the Inductor
        2. 9.2.2.2 Selecting the Input Capacitors
        3. 9.2.2.3 Selecting the Compensation Resistor
        4. 9.2.2.4 Selecting the Output Capacitors
        5. 9.2.2.5 Selecting the Compensation Capacitor, CC
        6. 9.2.2.6 Selecting the Compensation Capacitor, CC2
      3. 9.2.3 Application Curves
    3. 9.3 Best Design Practices
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Output Voltage Setpoint

Together with the selected range, the VSET[7:0] bits in the VSET register control the output voltage setpoint of the device (see Table 7-4).

Table 7-4 Start-Up Voltage Settings
VRANGE[1:0]OUTPUT VOLTAGE SETPOINT
0b000.4V + VSET[7:0] × 1.25mV
0b010.4V + VSET[7:0] × 2.5mV
0b100.4V + VSET[7:0] × 5mV
0b110.8V + VSET[7:0] × 10mV

During initialization, the device reads the state of the VSEL pin and selects the default output voltage according to Table 7-5. Note that the VSEL pin also selects the I2C target address of the device (see Table 7-10).

Table 7-5 Default Output Voltage Setpoints
VSEL PIN(1)DEVICE NUMBERVSET[7:0]OUTPUT VOLTAGE SETPOINT
6.2kΩ to GNDTPS6287xQ10x5A850mV
TPS6287xY0Q10x14500mV
TPS6287xY1Q10x50800mV
TPS6287xY2Q1

0x64

1800mV
TPS6287xY3Q1

0x52

810mV

TPS6287xY4Q1

0x5A

850mV

TPS6287xY5Q10x1E

1100mV

TPS6287xY6Q1

0x28

1200mV

TPS6287xN0Q10x14500mV
TPS6287xN1Q10x50800mV
TPS6287xN2Q1

0x64

1800mV

TPS6287xN3Q10x781000mV
Short Circuit to GND

All, Except TPS6287xx2Q1, TPS6287xY5Q1, TPS6287xY6Q1

0x46750mV
Short Circuit to GND

TPS6287xx2Q1, TPS6287xY5Q1, TPS6287xY6Q1

0x46

1500mV

Short Circuit to VINAll, Except TPS6287xx2Q1

, TPS6287xY5Q1, TPS6287xY6Q1

0x5F875mV
Short Circuit to VINTPS6287xx2Q1, TPS6287xY5Q1, TPS6287xY6Q10x5F

1750mV

47 kΩ to VINTPS6287xQ10x781000mV
TPS6287xY0Q10x82

1050mV

TPS6287xY1Q10x50800mV
TPS6287xY2Q1

0xFA

3300mV

TPS6287xY3Q1

0x78

1000mV

TPS6287xY4Q1

0x5A

850mV

TPS6287xY5Q1

0xFA

3300mV

TPS6287xY6Q1

0xAA

2500mV

TPS6287xN0Q10x821050mV
TPS6287xN1Q10x58840mV
TPS6287xN2Q1

0xFA

3300mV

TPS6287xN3Q10x8C1100mV
For a reliable voltage setting, make sure there is no stray current path connected to the VSEL pin and that the parasitic capacitance between the VSEL pin and GND is less than 100pF.

If the user programs new output voltage setpoint (VSET[7:0]), output voltage range (VRANGE[1:0]), or soft-start time (SSTIME[1:0]) settings when the device has already begun the soft-start sequence, the device ignores the new values until the soft-start sequence is complete. If the user changes the value of VSET[7:0] during soft start, the device first ramps to the value that VSET[7:0] had when the soft-start sequence began. Then, when soft start is complete, ramps up or down to the new value.

If the user changes VSET[7:0], VRAMP[1:0], or SSTIME[1:0] while EN is low, the device uses the new values the next time the user enables the device.

During start-up, the output voltage ramps up to the target value set by the VSEL pin before ramping up or down to any new value programmed to the device over the I2C interface.