SLVSFJ3E May 2022 – August 2026 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
If none of the default voltage range or voltage setpoint combinations are suitable for the application, the user can change these device settings through I2C before the user enables the device. Then, when the user pulls the EN pin high, the device starts up with the desired start-up voltage.
Note that if the user changes the device settings through I2C while the device is ramping, the device ignores the changes until the ramp is complete.