SLVSFP3C August   2020  – March 2022 TPS61288

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable and Start-up
      2. 8.3.2 Undervoltage Lockout (UVLO)
      3. 8.3.3 Switching Peak Current Limit
      4. 8.3.4 Overvoltage Protection
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM
      2. 8.4.2 PFM
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Setting Output Voltage
        2. 9.2.2.2 Inductor Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Output Capacitor Selection
        5. 9.2.2.5 Loop Stability
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
      1. 11.2.1 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Inductor Selection

Since the selection of the inductor affects the steady state of the power supply operation, transient behavior, loop stability, and boost converter efficiency, the inductor is the most important component in switching power regulator design. The three most important specifications to the performance of the inductor are the inductor value, DC resistance, and saturation current.

The TPS61288 is designed to work with inductor values between 1.0 and 4.7 µH. A 1.0-µH inductor is typically available in a smaller or lower-profile package, while a 4.7-µH inductor produces lower inductor current ripple. If the boost output current is limited by the peak current protection of the IC, using a 4.7-µH inductor can maximize the output current capability of the controller.

Inductor values can have ±20% or even ±30% tolerance with no current bias. When the inductor current approaches saturation level, its inductance can decrease 20% to 35% from the value at 0-A current, depending on how the inductor vendor defines saturation. When selecting an inductor, make sure its rated current, especially the saturation current, is larger than its peak current during the operation.

Follow Equation 2 to Equation 4 to calculate the peak current of the inductor. To calculate the current in the worst case, use the minimum input voltage, maximum output voltage, and maximum load current of the application. To leave enough design margin, TI recommends using the minimum switching frequency, the inductor value with –30% tolerance, and a low-power conversion efficiency for the calculation.

In a boost regulator, calculate the inductor DC current as in Equation 2.

Equation 2. GUID-5926B59B-ADEB-41ED-95C6-162F1CE89655-low.gif

where

  • VOUT is the output voltage of the boost regulator.
  • IOUT is the output current of the boost regulator.
  • VIN is the input voltage of the boost regulator.
  • η is the power conversion efficiency.

Calculate the inductor current peak-to-peak ripple as in Equation 3.

Equation 3. GUID-837C4D9A-3DA5-40A9-94B6-545E47DCCAE6-low.gif

where

  • IPP is the inductor peak-to-peak ripple.
  • L is the inductor value.
  • ƒSW is the switching frequency.
  • VOUT is the output voltage.
  • VIN is the input voltage.

Therefore, the peak current, ILpeak, seen by the inductor is calculated with Equation 4.

Equation 4. GUID-72D655F8-BC12-4E8C-A882-B56ACC81630D-low.gif

Set the current limit of the TPS61288 higher than the peak current, ILpeak. Then select the inductor with saturation current higher than the setting current limit.

Boost converter efficiency is dependent on the resistance of its current path, the switching loss associated with the switching MOSFETs, and the core loss of the inductor. The TPS61288 has optimized the internal switch resistance. However, the overall efficiency is affected significantly by the DC resistance (DCR) of the inductor, equivalent series resistance (ESR) at the switching frequency, and the core loss. Core loss is related to the core material and different inductors have different core loss. For a certain inductor, larger current ripple generates higher DCR and ESR conduction losses and higher core loss. Usually, a data sheet of an inductor does not provide the ESR and core loss information. If needed, consult the inductor vendor for detailed information. Generally, TI would recommend an inductor with lower DCR and ESR. However, there is a tradeoff among the inductance of the inductor, DCR and ESR resistance, and its footprint. Furthermore, shielded inductors typically have higher DCR than unshielded inductors. Table 9-2 lists recommended inductors for the TPS61288. Verify whether the recommended inductor can support the user's target application with the previous calculations and bench evaluation. In this application, Cyntec's inductor, CMLE105T-2R2MS-99 is selected for its small size and low DCR.

Table 9-2 Recommended Inductors
PART NUMBERL (µH)DCR MAX (mΩ)SATURATION CURRENT/HEAT RATING CURRENT (A)SIZE MAX (L × W × H mm)VENDOR
CMLE105T-2R2MS-992.24.526.0 / 19.510.3 x 11.5 x 5.0Cyntec
CMLE105T-1R0MS-99 1.0 2.5 36.0 / 25.5 10.3 x 11.5 x 5.0 Cyntec
XAL1060-222ME 2.2 4.95 32.0 / 20.0 10.0 x 11.3 x 6.0 Coilcraft
104CDMCCDS-2R2MC2.27.018.0 / 15.011.5 × 10.3 × 4.0Sumida