SLVSFS6C May 2021 – March 2023 TPS629210-Q1
PRODUCTION DATA
The MODE/S-CONF pin is an input with two functions, which can be used to customize the device behavior in two ways:
The device interprets this pin during its start-up sequence after the internal OTP readout and before it starts switching in soft start. If the device reads a HIGH or LOW level, dynamic mode change is active and PFM/PWM mode can be changed during operation. If the device reads a resistor value, there is no further interpretation during operation and the device mode or other configurations cannot be changed afterward.
Figure 8-1 Interpretation of S-CONF and VSET
Flow| # | M ODE/S-CONF Level Or Resistor Value [Ω] #GUID-85CC9A7B-B11B-4406-BD40-AC167785450E/GUID-D7E038E4-7947-458D-904B-DC1D64F8CBE8 | FB/VSET Pin | FSW (MHz) | Output Discharge | Mode (Auto Or Forced PWM) | Dynamic Mode Change |
|---|---|---|---|---|---|---|
| Setting Options by Level | ||||||
| 1 | GND | external FB | up to 2.5#GUID-85CC9A7B-B11B-4406-BD40-AC167785450E/GUID-032A184E-4B4E-43A9-8165-FE617EF3148D | yes | Auto PFM/PWM with AEE | Active |
| 2 | HIGH (> 1.8 V) | external FB | 2.5 | yes | Forced PWM | |
| Setting Options by Resistor | ||||||
| 3 | 7.50 k | external FB | up to 2.5#GUID-85CC9A7B-B11B-4406-BD40-AC167785450E/GUID-032A184E-4B4E-43A9-8165-FE617EF3148D | no | Auto PFM/PWM with AEE | not active |
| 4 | 9.31 k | external FB | 2.5 | no | Forced PWM | |
| 5 | 11.50 k | external FB | 1 | yes | Auto PFM/PWM | |
| 6 | 14.30 k | external FB | 1 | yes | Forced PWM | |
| 7 | 17.80 k | external FB | 1 | no | Auto PFM/PWM | |
| 8 | 22.10 k | external FB | 1 | no | Forced PWM | |
| 9 | 27.40 k | VSET | up to 2.5#GUID-85CC9A7B-B11B-4406-BD40-AC167785450E/GUID-032A184E-4B4E-43A9-8165-FE617EF3148D | yes | Auto PFM/PWM with AEE | |
| 10 | 34.00 k | VSET | 2.5 | yes | Forced PWM | |
| 11 | 42.20 k | VSET | up to 2.5#GUID-85CC9A7B-B11B-4406-BD40-AC167785450E/GUID-032A184E-4B4E-43A9-8165-FE617EF3148D | no | Auto PFM/PWM with AEE | |
| 12 | 52.30 k | VSET | 2.5 | no | Forced PWM | |
| 13 | 64.90 k | VSET | 1 | yes | Auto PFM/PWM | |
| 14 | 80.60 k | VSET | 1 | yes | Forced PWM | |
| 15 | 100.00 k | VSET | 1 | no | Auto PFM/PWM | |
| 16 | 124.00 k | VSET | 1 | no | Forced PWM | |